What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16500B Operating System Software (Version 3.14)
These files contain the 3.14 OP SYS for the 16500B and are dated 07/18/97. (Note: These are DOS files. DO NOT use the lifutil to copy.)
All files on these 5 disks should be copied into the '\SYSTEM' directory on the 16500B hard disk drive.
The 3.14 version is the same as the 3.13 version except for the 'SYS_034' file which has been updated to support the E2474A. If you/customer already has version 3.13 installed...just 'get' the 'SYS_034' (on Disk #4) file and copy it over the existing 'SYS_034' file on the 16500B Hard Drive.
Version 3.14 or later of the 16500B operating system is required to work with the the E2474A.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
1997-08-04 | 3.14 | Operating system software files for the 16500B logic analysis system. |
Data de lançamento | Versão |
---|---|
1997-08-04 | 3.14 |
Version Description |
---|
Operating system software files for the 16500B logic analysis system. |
Como Baixar
- Click the download button, select file and save.
Como Instalar
- See Documentation
Licenciamento
- Does Not Require a License
Installs on: Instrument
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- 16500B
Não há versão de software disponível
SHOW MORE