What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16500B Operating System Software (Version 3.14)
These files contain the 3.14 OP SYS for the 16500B and are dated 07/18/97. (Note: These are DOS files. DO NOT use the lifutil to copy.)
All files on these 5 disks should be copied into the '\SYSTEM' directory on the 16500B hard disk drive.
The 3.14 version is the same as the 3.13 version except for the 'SYS_034' file which has been updated to support the E2474A. If you/customer already has version 3.13 installed...just 'get' the 'SYS_034' (on Disk #4) file and copy it over the existing 'SYS_034' file on the 16500B Hard Drive.
Version 3.14 or later of the 16500B operating system is required to work with the the E2474A.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
1997-08-04 | 3.14 | Operating system software files for the 16500B logic analysis system. |
リリース | バージョン |
---|---|
1997-08-04 | 3.14 |
Version Description |
---|
Operating system software files for the 16500B logic analysis system. |
ダウンロード方法
- Click the download button, select file and save.
インストール方法
- See Documentation
ライセンス
- Does Not Require a License
ソフトウェアバージョンはご利用いただけません
SHOW MORE