What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
81133A and 81134A Firmware
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2011-12-01 | v2.9.5 | A self-extracting archive which contains firmware version 2.9.5 for the 81133A and 81134A Pulse Pattern Generator. |
Release Date | Version |
---|---|
2011-12-01 | v2.9.5 |
Version Description |
---|
A self-extracting archive which contains firmware version 2.9.5 for the 81133A and 81134A Pulse Pattern Generator. |
How to Download
Download and save the zip file
How to Install
See upgrading the 81133A 81134A Firmware via USB or LAN.pdf in the .zip archive
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows XP
Prerequisites
USB Cable, LAN Cable, remote connection
Supported Instruments
- 81133A, 81134A
No previous versions available
SHOW MORE