What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IntuiLink Data Capture for Keysight Oscilloscopes
Keysight IntuiLink Data Capture for Keysight Oscilloscopes offers the following capabilities depending on the instrument model:
- Download bitmap, plotter image, or printer image from an instrument.
- Download waveform data from an oscilloscope in ASCII XY format or .ALB format for use with the B4610A offline analysis software.
- Save and restore instrument settings.
- Print the screens and images to a printer with multiple images per page.
- Support for USB, LAN, and GPIB interfaces (just USB and LAN on 4000 X-Series and 7000 Series, just USB on 1000 Series and 1000B Series).
Keysight IntuiLink Data Capture requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via GPIB, LAN, or USB needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2013-03-04 | 4.30 | Supported Models: Infiniium Series, 1000 Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes |
릴리스 날짜 | 버젼 |
---|---|
2013-03-04 | 4.30 |
Version Description |
---|
Supported Models: Infiniium Series, 1000 Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes |
다운로드 방법
Click the download link and save the installer.
설치 방법
Run the downloaded installer.
라이센스
- Does Not Require a License
지원 문서
Installs on: PC / Instrument
운영 체제
- Windows XP
- Windows 2000
- Windows NT
선결 조건
See Readme File
지원되는 계측기
- Infiniium Series, 1000 Series, 1000B Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE