What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1241C/U1242C Firmware Update
Always update your handheld digital multimeter with the latest firmware to maximize the performance of the instrument. Please follow all the instructions below step-by-step to ensure the firmware installation is successful.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2019-06-26 | 1.27 | Update to fix bug – Readings intermittently dropped to zero during data logging. |
Data de lançamento | Versão |
---|---|
2019-06-26 | 1.27 |
Version Description |
---|
Update to fix bug – Readings intermittently dropped to zero during data logging. |
Como Baixar
- Double click on the installer file to install the program.
Como Instalar
- Connect the multimeter to your PC via the U1173B IR-USB connectivity cable and turn on the multimeter.
- Go to C:\\ Program Files (x86) \ Keysight Technologies \ Keysight U1241C U1242C Firmware Update (Version 1.27)
- Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
- Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
- The multimeter will reset and recover itself after the firmware update.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: Instrument
Sistema Operacional
- Windows XP SP3
- Windows 2000 SP4
- Windows Vista SP2
- Windows 7 SP1
- Windows 10
Pré-requisitos
PL23XX_Prolific_DriverInstaller_v202 (Driver available in the zip file ).
Instrumentos Compatíveis
- U1241C, U1242C
Como Baixar
- Unzip the zip file to a folder.
- Go to folder PL2303_XPVistaWin7_Driver, click on the PL2303_XPVistaWin7Driver. Exe to install the U1173B IR-USB cable driver
- Double click the Setup.exe file to install the program.
Como Instalar
- Connect the multimeter to your PC via the U1173B IR-USB connectivity cable and turn on the multimeter.
- Go to Start > All Programs > Keysight Technologies > Keysight U1241C U1242C Firmware Update > Keysight U1241C U1242C Firmware Update (Version 1.22).
- Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
- Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
-
The multimeter will reset and recover itself after the firmware update.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: Instrument
Sistema Operacional
- Windows XP SP3
- Windows 2000 SP4
- Windows Vista SP2
- Windows 7 SP1
- Windows XP SP3
Pré-requisitos
System Requirements: Intel Pentium 4, 1GHz or equivalent, 512MB RAM, 1GB HDD free space
Operating Systems: Windows 2000 SP4, Windows XP SP3, Windows Vista SP2, Windows 7 SP1
Required accessory: U1173B IR-USB Connectivity Cable
Instrumentos Compatíveis
- U1241C, U1242C
SHOW MORE