Always update your handheld digital multimeter with the latest firmware to maximize the performance of the instrument. Please follow all the instructions below step-by-step to ensure the firmware installation is successful.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2019-06-26 1.27 Update to fix bug – Readings intermittently dropped to zero during data logging.
Data de lançamento Versão
2019-06-26 1.27
Version Description
Update to fix bug – Readings intermittently dropped to zero during data logging.

Como Baixar

  1. Double click on the installer file to install the program.

Como Instalar

  1. Connect the multimeter to your PC via the U1173B IR-USB connectivity cable and turn on the multimeter.
  2. Go to C:\\ Program Files (x86) \ Keysight Technologies \ Keysight U1241C U1242C Firmware Update (Version 1.27)
  3. Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
  4. Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
  5. The multimeter will reset and recover itself after the firmware update.

Licenciamento

  • Does Not Require a License

Documentação de suporte

Installs on: Instrument

Sistema Operacional

  • Windows XP SP3
  • Windows 2000 SP4
  • Windows Vista SP2
  • Windows 7 SP1
  • Windows 10

Pré-requisitos

  • PL23XX_Prolific_DriverInstaller_v202  (Driver available in the zip file ).

Instrumentos Compatíveis

  • U1241C, U1242C

Como Baixar

  1. Unzip the zip file to a folder.
  2. Go to folder PL2303_XPVistaWin7_Driver, click on the PL2303_XPVistaWin7Driver. Exe to install the U1173B IR-USB cable driver
  3. Double click the Setup.exe file to install the program.

Como Instalar

  1. Connect the multimeter to your PC via the U1173B IR-USB connectivity cable and turn on the multimeter.
  2. Go to Start > All Programs > Keysight Technologies > Keysight U1241C U1242C Firmware Update > Keysight U1241C U1242C Firmware Update (Version 1.22).
  3. Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
  4. Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
  5. The multimeter will reset and recover itself after the firmware update.
     

Licenciamento

  • Does Not Require a License

Documentação de suporte

Installs on: Instrument

Sistema Operacional

  • Windows XP SP3
  • Windows 2000 SP4
  • Windows Vista SP2
  • Windows 7 SP1
  • Windows XP SP3

Pré-requisitos

  • System Requirements: Intel Pentium 4, 1GHz or equivalent, 512MB RAM, 1GB HDD free space
    Operating Systems: Windows 2000 SP4, Windows XP SP3, Windows Vista SP2, Windows 7 SP1
    Required accessory: U1173B IR-USB Connectivity Cable

Instrumentos Compatíveis

  • U1241C, U1242C
SHOW MORE