What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E7495A/B Antenna Measurements Post Processor
The E7495A/B Antenna Measurements Post Processor is an external WindowsTM PC based application for the E7495A and E7495B Base Station Test Sets providing users with an easy-to-use interface to analyze Return Loss and Distance to Fault saved measurements.
- Graph and Analyze Distance to Fault "Save Data" files
- Graph and Analyze Return Loss "Save Data" files
Application examples include:
- Add multiple traces for comparison
- Apply Markers to measure trace data (both standard and delta markers)
- Scale the Graph Area to zoom in or zoom out on selected trace areas
- Add and save comments for each trace in the "Save Data" file(s)
- Copy graphed trace(s) and/or trace measurement data to other applications for report generation
- Print graphed trace(s) and/or trace measurement data
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2005-12-12 | 1.05 | .msi file available for download... |
Veröffentlichungsdatum | Version |
---|---|
2005-12-12 | 1.05 |
Version Description |
---|
.msi file available for download... |
How to Download
- Click the Download button
- Save file to your PC
How to Install
Lizenzierung
- Does Not Require a License
Installs on: PC
Operating System
- Windows 2000
- Windows 95/98
- Windows Me
Voraussetzungen
See Users Guide
Supported Instruments
- E7495A, E7495B
Keine Softwareversion verfügbar
SHOW MORE