Click on the .exe files and save it to a directory on your system. Then, from that directory, unzip it and run the setup.exe file. To install follow the prompted on-screen install directions.

Windows is a U.S. registered trademark of Microsoft Corporation.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2008-01-31 v2.00.0 Save the file to the suggested folder and run setup.exe from that location.
Veröffentlichungsdatum Version
2008-01-31 v2.00.0
Version Description
Save the file to the suggested folder and run setup.exe from that location.

How to Download

  • Information Not Available

How to Install

  • See Readme File

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000

Voraussetzungen

  • Not Applicable

Supported Instruments

  • See Above
Keine Softwareversion verfügbar
SHOW MORE