What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5805A USB/4-port RS232 PC Driver
Install the correct file below based on your operating system, either Windows® 2000/XP or Windows 98. By running one of these .exe files you will be saving them to a directory on your system. Then, when you plug in the E5805A to your USB port it will prompt you for the location of the files.
Windows is a U.S. registered trademark of Microsoft Corporation.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2005-05-26 | v2.88 | Load the file here and save to the suggested folder. Once the E5805A is plugged in it will prompt you to point to the directory that you saved these files too. |
Release Date | Version |
---|---|
2005-05-26 | v2.88 |
Version Description |
---|
Load the file here and save to the suggested folder. Once the E5805A is plugged in it will prompt you to point to the directory that you saved these files too. |
How to Download
- See Above
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows XP
- Windows 2000
Prerequisites
- Information Not Available
Supported Instruments
- E5805A
Related Links
How to Download
- See Above
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 95/98
Prerequisites
- Information Not Available
Supported Instruments
- E5805A
Related Links
SHOW MORE