What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Firmware Update for B2200A/B2201A
Instrument Installation:
This firmware is installable into the following instruments.
- B2200A
- B2201A
Firmware Revision:
A.01.04
Resolved Issues:
The following defects are fixed.
- B220x doesn't turn on LED if touched
- Firmware is aborted when a ":rout:func dcon" command is received
- B2200A switching takes approximately 1 second in worst case if LED is ON
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2006-11-15 | A.01.04 | B2200A/B2201A Firmware Rev.A.01.04 |
发布日期 | 版本 |
---|---|
2006-11-15 | A.01.04 |
Version Description |
---|
B2200A/B2201A Firmware Rev.A.01.04 |
如何下载
- Information Not Available
如何安装
- See User Guide.
颁发许可证
- Does Not Require a License
没有可用的软件版本
SHOW MORE