Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2023-03-24 A.03.02.002.0013 Several enhancements and bug fixes. Please review the release notes.
Release Date Version
2023-03-24 A.03.02.002.0013
Version Description
Several enhancements and bug fixes. Please review the release notes.

How to Download

  • Click on the download button and save the DMX_Axxx.exe file to a temporary location on your PC or directly on your supported VNA.

How to Install

  • To install, first exit any running instance of DMX, DMX Template Editor, DMX Log Viewer,­and Limit Assistant, then double click the DMX_Axxx.exe file.

  • Follow the instructions for the installation.

  • Installation will automatically uninstall any existing older version of software.

  • Installation will automatically install Keysight License Manager software on your PC or analyzer if the correct version is not already installed.

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • Benchtop VNAs:PNA/PNA-L/PNA-X models N52xxB with firmware version A.13.60.xx or newer. ENA E5080B model with firmware version A.13.70.xx or newer. Also Modular & USB VNAs: PXI M98xxA modular VNA models and Streamline Series USB VNA P50XXA models
No previous versions available
SHOW MORE