是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
免运费 Trial
发布日期 版本 版本说明
2023-03-24 A.03.02.002.0013 Several enhancements and bug fixes. Please review the release notes.
发布日期 版本
2023-03-24 A.03.02.002.0013
Version Description
Several enhancements and bug fixes. Please review the release notes.

如何下载

  • Click on the download button and save the DMX_Axxx.exe file to a temporary location on your PC or directly on your supported VNA.

如何安装

  • To install, first exit any running instance of DMX, DMX Template Editor, DMX Log Viewer,­and Limit Assistant, then double click the DMX_Axxx.exe file.

  • Follow the instructions for the installation.

  • Installation will automatically uninstall any existing older version of software.

  • Installation will automatically install Keysight License Manager software on your PC or analyzer if the correct version is not already installed.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 7
  • Windows 10

前提要求

  • Information Not Available

支持的仪器

  • Benchtop VNAs:PNA/PNA-L/PNA-X models N52xxB with firmware version A.13.60.xx or newer. ENA E5080B model with firmware version A.13.70.xx or newer. Also Modular & USB VNAs: PXI M98xxA modular VNA models and Streamline Series USB VNA P50XXA models
没有可用的软件版本
SHOW MORE