What are you looking for?
Installing InfiniiVision 1200 X-Series and EDUX1052A/G Oscilloscope Firmware
You can see a summary of firmware changes in the Release Notes (in the Supporting Documentation section).
Keysight provides regular updates to our InfiniiVision X-Series oscilloscope firmware to provide new features, incorporate customer suggestions, and ensure proper functionality. Please check the Release Notes for details of new features and updates. You must update your firmware when enabling new features.
To see your oscilloscope's current firmware version, press the front panel [Help] key; then press the About Oscilloscope softkey.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2021-09-10 | 02.12 | This is the firmware for the 1200 X-Series and EDUX1052A/G oscilloscopes. |
Data de lançamento | Versão |
---|---|
2021-09-10 | 02.12 |
Version Description |
---|
This is the firmware for the 1200 X-Series and EDUX1052A/G oscilloscopes. |
Como Baixar
Click the download button and save the file to a USB flash drive or to a temporary directory on your computer.
Como Instalar
To update your oscilloscope's firmware, place the file on a USB flash drive, connect it to the oscilloscope, press [Utility] > File Explorer, select the file; then, press Load File.
After your oscilloscope's firmware is updated, check the calibration status: press [Utility] > Service > User Cal Status. If "Results: OK" is displayed, you do not need to recalibrate. If calibration is required, press the Start User Cal softkey.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: Instrument
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- DSOX1202A, DSOX1202G, DSOX1204A, DSOX1204G, EDUX1052A, EDUX1052G