是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2018-11-01 09.20pc Keysight i3070 09.20pc Software Patch
发布日期 版本
2018-11-01 09.20pc
Version Description
Keysight i3070 09.20pc Software Patch

This patch should only be installed on i3070 systems or Test Development stations with i3070 09.20p software installed. Please refer to Release Notes for details.

如何下载

  • Click the "Download" button and save file to local hard drive. Select appropriate exe for your Operating system

如何安装

  • 1. Save the Keysighti3070_0920pc.zip file to your hard disk.
    2. Unzip it. Choose either Win7 or Win10 folder based on the Operating System
    3. Close all open programs.
    4. Double-click Keysighti3070_0920pc.exe
    5. Follow the on-screen instructions for installation.
    6. To validate that the software was installed correctly:
        a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter.
        The following software revision should be displayed:
        Keysight i3070 09.20pc 0418 WN
     

颁发许可证

  • Does Not Require a License

Installs on: PC

操作系统

  • Windows 7
  • Windows 10

前提要求

  • i3070 09.20p software

支持的仪器

  • E990xE/EL, E998xE/EL
没有可用的软件版本
SHOW MORE