BG1000A Audio Measurement Library key benefit

  • Easily implement complex audio measurements by simply calling the measurement functions included in the BG1000A Audio Measurement Library without the need to worry about the computation details.
  • This audio measurement library is not tightly coupled with any hardware. The library should be able to be used by any party that needs these measurement functions.
  • Shorten the development time and achieve quality results sooner.
  • Multiple SINAD acquisitions from a single command allow custom averaging algorithm application for sensitivity measurements.
  • Supporting various software development environment such as Visual C#, Visual C++, Keysight VEE, LabVIEW.
     
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Kostenlos Trial
Veröffentlichungsdatum Version Versionsbeschreibung
2018-08-28 1.0.1808.2801 BG1000A Audio Measurement Library, the first release version.
Veröffentlichungsdatum Version
2018-08-28 1.0.1808.2801
Version Description
BG1000A Audio Measurement Library, the first release version.

BG1000A Audio Measurement Library provides powerful audio analysis functions for software developers. It allows users to perform complex audio measurements using data captured from Audio Analyzer, Digitizer and other hardware. It enables fast and easy software development of any applications which require audio analysis. This is the first release version.

How to Download

  1. Click the Download button
  2. Save the zip file to PC

How to Install

  • Unzip the downloaded file and Double-click to run the installer.

Lizenzierung

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium versions)

Voraussetzungen

  • IO Library Suite

Supported Instruments

  • M9260A PXI Audio Analyzer, M8920A Radio Test Set and any hardware with raw data output, for example Audio Analyzer, Digitizer and DSA PXI modules
Keine Softwareversion verfügbar
SHOW MORE