What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M809256PA OIF-CEI CEI-56G Receiver Test Application
Receiver calibrations and tests for CEI-56G-VSR host and CEI-56G-VSR module compliance.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2017-12-07 | Version 1.0.0.0 | M809256PA OIF-CEI CEI-56G Receiver Test, Version 1.0.0.0 |
發佈日期 | 版本 |
---|---|
2017-12-07 | Version 1.0.0.0 |
Version Description |
---|
M809256PA OIF-CEI CEI-56G Receiver Test, Version 1.0.0.0 |
Initial Release. The application provides the following calibrations and tests for CEI-56G-VSR host and CEI-56G-VSR module compliance according to draft 13 (Note: Crosstalk calibration at TP1a and TP4 still according to draft 11 with target transition time of 19 ps):
VSR Host Testing
- Calibrations: Crosstalk, Amplitude, UUGJ, SJ, Stressed Eye
- Tests: Stressed Input, Voltage Tolerance
VSR Module Testing
- Calibrations: Crosstalk, Amplitude, UUGJ, SJ, Stressed Eye
- Tests: Stressed Input, Voltage Tolerance
如何下載
- Click the Download button
- Save file to your PC
如何安裝
授權
- Requires a License
Installs on: PC
作業系統
- Windows 7 (64 bit) SP1
- Windows 8 (64 bit)
- Windows 8.1 (64 bit)
- Windows 10 (64 bit)
參加條件
- Information Not Available
支援的儀器
- M8045A, M8046A, N1076A, 86100D, 86108B
無可用的軟體版本
SHOW MORE