What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1831C USB Noise Source Firmware Update
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
2018-06-29 | A.2 | U1831C firmware version A.2 |
リリース | バージョン |
---|---|
2018-06-29 | A.2 |
Version Description |
---|
U1831C firmware version A.2 |
ダウンロード方法
- Click on the "Download" button.
- Save the firmware.zip file to your computer and note the directory where the file is saved.
- Unzip the file, ensure the 4 files are available (WinUSB Driver folder, A.2_Upgrade.hex, HID_Bootloader_PIC18_Integrated and mcHID.dll).
-
NOTE: The .net framework 3.5 is required to upgrade U1831C firmware.
インストール方法
- Connect DUT to PC.
- Install "WinUSB Driver" to the PC. To do so, right-click on "My Computer/This PC" and select "Properties". Click on "Device Manager". Select the DUT connected (under "Universal Serial Bus Controller") and expand the list. Then right-click on the "U183XX External USB Smart Noise Source" and subsequently "Update Driver Software". Browse for the "WinUSB Driver" folder and proceed for installation.
- Save "mcHID.dll" into C:\Windows\system folder.
- Click on the "HID_Bootloader_PIC18_Integrated.exe" file. The firmware upgrade window will appear.
- Select the DUT to be upgraded from the list. Click on the "Upgrade" button.
- Click on "Open Hex File" to select the "A.2_Upgrade.hex" downloaded earlier.
- Click on "Program/Verify" button. Once completed a message "Program/Verify Passed" will appear.
- Click on the "Reset Device" button. The DUT is now ready with the new firmware installed.
ライセンス
- Does Not Require a License
Installs on: PC / Instrument
OS
- Windows 7
- Windows XP
- Windows 10
前提知識
- Information Not Available
対象測定器
- U1831C
ソフトウェアバージョンはご利用いただけません
SHOW MORE