What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E36100B Series Firmware
The E36100B Series firmware download is provided as a self-extracting executable file. It can be installed over the USB interface
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2017-08-28 | 1.0.1-1.00 | Firmware revision 1.0.1-1.00 for models E36102B, E36103B, E36104B, E36105B, E36106B |
Veröffentlichungsdatum | Version |
---|---|
2017-08-28 | 1.0.1-1.00 |
Version Description |
---|
Firmware revision 1.0.1-1.00 for models E36102B, E36103B, E36104B, E36105B, E36106B |
How to Download
- Click the Download button.
- Save the file to your computer and note the directory where the file is saved. A firmware update installed over the USB interface is a file with a .dfu extension.
-
Unzip the file to access the .dfu file.
How to Install
- Refer to E36100 Series Firmware Update Instructions
-
It is not necessary to recalibrate the instrument following a firmware update.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Voraussetzungen
Firmware Utility
Supported Instruments
- E36102B, E36103B, E36104B, E36105B, E36106B
Keine Softwareversion verfügbar
SHOW MORE