Keysight N1091BSCA IEEE802.3 bs/cd measurement and debug application software for 86100D DCA-X family and N109X DCA-M oscilloscopes.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2019-04-17 01.00.0030 The N1091BSCA application lets you quickly characterize TX parameters outlined in IEEE 802.3bs/cd (50/100/200/400 GbE)
Release Date Version
2019-04-17 01.00.0030
Version Description
The N1091BSCA application lets you quickly characterize TX parameters outlined in IEEE 802.3bs/cd (50/100/200/400 GbE)

How to Download

  • Information Not Available

How to Install

  • Run the setup program
  • After the installation process starts, follow the on-screen installation instructions

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7

Prerequisites

  • The application can be installed on an 86100D DCA-X oscilloscope or a PC (used to control a DCA-X or DCA-M oscilloscope)
  • The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope, or your PC, must have the N1091BSCA license and the FlexDCA interface in order to run the tests
  • The minimum FlexDCA version required is 5.80

Supported Instruments

  • 86100D DCA-X Oscilloscope N109X DCA-M Electrical Oscilloscope
No previous versions available
SHOW MORE