What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1091BSCA TX Test Application Software and 30-Day Trial License
Keysight N1091BSCA IEEE802.3 bs/cd measurement and debug application software for 86100D DCA-X family and N109X DCA-M oscilloscopes.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2019-04-17 | 01.00.0030 | The N1091BSCA application lets you quickly characterize TX parameters outlined in IEEE 802.3bs/cd (50/100/200/400 GbE) |
發佈日期 | 版本 |
---|---|
2019-04-17 | 01.00.0030 |
Version Description |
---|
The N1091BSCA application lets you quickly characterize TX parameters outlined in IEEE 802.3bs/cd (50/100/200/400 GbE) |
如何下載
- Information Not Available
如何安裝
- Run the setup program
- After the installation process starts, follow the on-screen installation instructions
授權
- Does Not Require a License
支援文件
Installs on: PC / Instrument
作業系統
- Windows 8
- Windows 7
參加條件
- The application can be installed on an 86100D DCA-X oscilloscope or a PC (used to control a DCA-X or DCA-M oscilloscope)
- The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope, or your PC, must have the N1091BSCA license and the FlexDCA interface in order to run the tests
- The minimum FlexDCA version required is 5.80
支援的儀器
- 86100D DCA-X Oscilloscope N109X DCA-M Electrical Oscilloscope
無可用的軟體版本
SHOW MORE