是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
免运费 Trial
发布日期 版本 版本说明
2023-01-30 2022 Update 1.0 This is a minor release of PathWave FPGA that updates the Fast Data Sharing (FDS) interfaces in schematics with IP settable read latency and improves the usability of the IP Packager.
发布日期 版本
2023-01-30 2022 Update 1.0
版本说明
This is a minor release of PathWave FPGA that updates the Fast Data Sharing (FDS) interfaces in schematics with IP settable read latency and improves the usability of the IP Packager.

如何下载

  1. Click the Download button.
  2. Select Run or Save.

如何安装

  • Run the downloaded installer and follow the installer instructions.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 10 (64-bit)

支持的仪器

  • M5000 Series PXI Products including: M5200A, M5300A, M5301A, M5302A 
  • M3000 Series PXI Products including: M3100A, M3102A, M3201A, M3202A, M3300A, M3302A
  • M8132A - requires a BSP and EULA agreement.  See the M8132A Product Page for more details.

如何下载

  1. Click the Download button.
  2. Select Run or Save.

如何安装

  • Run the downloaded installer and follow the installer instructions.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 10 (64-bit)

支持的仪器

  • M5000 Series PXI Products including: M5200A, M5300A, M5301A, M5302A 
  • M3000 Series PXI Products including: M3100A, M3102A, M3201A, M3202A, M3300A, M3302A
  • M8132A - requires a BSP and EULA agreement.  See the M8132A Product Page for more details.

如何下载

  1. Click the Download button.
  2. Select Run or Save.

如何安装

  • Run the downloaded installer and follow the installer instructions.

颁发许可证

  • Requires a License

支持文档

Installs on: PC

操作系统

  • Windows 10 (64-bit)

支持的仪器

  • M5302A, M3100A, M3102A, M3201A, M3202A, M3300A, M3302A
  • M8132A requires a BSP and EULA agreement.  See the M8132A Product Page for more details.

如何下载

  1. Click the Download button.
  2. Select Run or Save.

如何安装

  • Run the downloaded installer and follow the installer instructions.

颁发许可证

  • Requires a License

支持文档

Installs on: PC

操作系统

  • Windows 10 (64-bit)

支持的仪器

  • M3100A, M3102A, M3201A, M3202A, M3300A, M3302A

KF9000B PathWave FPGA Programming Environment minimizes FPGA know-how requirements and enables customization (-FP1 option required on HW).

如何下载

  1. Click the Download button.
  2. Select Run or Save.

如何安装

  • Run the downloaded installer and follow the installer instructions.

颁发许可证

  • Requires a License

支持文档

Installs on: PC

操作系统

  • Windows 10 (64-bit)

支持的仪器

  • M3100A, M3102A, M3201A, M3202A, M3300A, M3302A

Note: The minimum license version required to run this software is 2019.02.

KF9000A PathWave FPGA Programming Environment, minimizes FPGA know-how requirement and enables customization (-FP1 option required on HW).

如何下载

  1. Click the download button
  2. Select run or save

如何安装

  • Run the downloaded installer and follow the installer instructions

颁发许可证

  • 要求具有许可证

安装到: PC

操作系统

  • Windows 7 (64-bit)
  • Windows 10 (64-bit)

前提要求

支持的仪器

  • M3100A, M3102A, M3201A, M3202A, M3300A, M3302A

Note: The minimum license version required to run this software is 2018.04.

KF9000A PathWave FPGA Programming Environment, minimizes FPGA know-how requirement and enables customization (-FP1 option required on HW).

如何下载

  1. Click the download button
  2. Select run or save

如何安装

  • Run the downloaded installer and follow the installer instructions

颁发许可证

  • 要求具有许可证

安装到: PC

操作系统

  • Windows 7 (64-bit)
  • Windows 10 (64-bit)

支持的仪器

  • M3102A, M3202A, M3302A

注意:要运行本软件,许可证版本最低为 2018.04。
KF9000A PathWave FPGA 编程环境不要求用户熟悉 FPGA 专业技术知识,并支持定制化(要求硬件配有 -FP1 选件)。
 

如何下载

  • 1. 点击“下载”按钮
    2. 选择“运行”或“保存”

如何安装

  • 运行下载的安装程序,并按照安装程序的指导进行操作

颁发许可证

  • 要求具有许可证

支持文档

安装到: PC

操作系统

  • Windows 7 (64-bit)
  • Windows 10 (64-bit)

支持的仪器

  • M3102A, M3202A, M3302A

Note: The minimum license version required to run this software is 2018.04.

KF9000A PathWave FPGA Programming Environment, minimizes FPGA know-how requirement and enables customization (-FP1 option required on HW).

如何下载

  1. Click the download button
  2. Select run or save

如何安装

  • Run the downloaded installer and follow the installer instructions

颁发许可证

  • 要求具有许可证

安装到: PC

操作系统

  • Windows 7 (64-bit)
  • Windows 10 (64-bit)

支持的仪器

  • M3102A, M3202A, M3302A
SHOW MORE