What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BenchVue Serial Control App
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2018-01-17 | 2018 Beta | New app for BenchVue users. Send/Receive commands, monitor, and automate commands over RS-232, RS-422, and RS-485. |
Veröffentlichungsdatum | Version |
---|---|
2018-01-17 | 2018 Beta |
Version Description |
---|
New app for BenchVue users. Send/Receive commands, monitor, and automate commands over RS-232, RS-422, and RS-485. |
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Voraussetzungen
Supported Instruments
Keine Softwareversion verfügbar
SHOW MORE