FMCW Radar Generation Assistant utility helps user to setup upconverter, create and download FMCW/FCM waveform with wideband calibration.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2018-01-22 iqtools_mcr_18_01_22 Standalone Version iqtools_mcr_18_01_22.exe (Does not require MATLAB installation.)
发布日期 版本
2018-01-22 iqtools_mcr_18_01_22
Version Description
Standalone Version iqtools_mcr_18_01_22.exe (Does not require MATLAB installation.)

如何下载

  • Click the download button

如何安装

  1. Download the installation file iqtools_mcr_XX_XX_XX.exe. Run the program and follow the instructions to install the deployable version of IQTools.
  2. Matlab is not required but you may be required to install the Matlab runtime during the installation.

颁发许可证

  • Does Not Require a License

Installs on: PC / Instrument

操作系统

  • Windows 8
  • Windows 7

前提要求

  • No prerequisite required

支持的仪器

  • M8190A/M8195A Arbitrary Waveform Generator
没有可用的软件版本
SHOW MORE