What are you looking for?
BT2155A Self-Discharge Analysis Software and 90-Day Free Evaluation
The BT2155A Self-Discharge Analysis Software, controlling the BT2152A/B Self-Discharge Analyzer, measures and records Li-Ion cell self-discharge current and cell voltage. The software configures the analyzer’s channel settings, such as initial voltage & current matching, channel limits (OVP, OCP, UVP), measurement intervals, and test duration.
The BT2155A Software controls one BT2152A/B Self-Discharge Analyzer (up to 32 channels), and also measures the temperature on a group of up to 32 cells.
Fixed, transportable, and network licenses available
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2019-06-26 | 2019 Update 1 | Supports BT2152A and BT2152B. Adds in-situ resistance calibration. |
Data de lançamento | Versão |
---|---|
2019-06-26 | 2019 Update 1 |
Version Description |
---|
Supports BT2152A and BT2152B. Adds in-situ resistance calibration. |
Como Baixar
- Click on the download button.
-
When you download and install the software, you will be presented a choice of:
- permanently installing the software with a purchased license, or
- installing the software using the built-in free 90-day Evaluation license. This 90-day Evaluation license allows the software to be used on one and only one PC for up to 90 days.
- After downloading the software, return to this page and download the Evaluation Guide.
Como Instalar
Instructions are contained in the Self-Discharge Analysis Software and in the BT2155A Self-Discharge Analyzer and Software Evaluation Guide.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 7
- Windows 10
Pré-requisitos
BT2152A/B firmware version A.04.76 or later
Como Baixar
- Click on the download button.
-
When you download and install the software, you will be presented a choice of:
- permanently installing the software with a purchased license, or
- installing the software using the built-in free 90-day Evaluation license. This 90-day Evaluation license allows the software to be used on one and only one PC for up to 90 days.
- After downloading the software, return to this page and download the Evaluation Guide.
Como Instalar
Instructions are contained in the Self-Discharge Analysis Software and in the BT2155A Self-Discharge Analyzer and Software Evaluation Guide.
Licenciamento
- Requires a License
Documentação de suporte
Como Baixar
- Click on the download button.
-
When you download and install the software, you will be presented a choice of:
- permanently installing the software with a purchased license, or
- installing the software using the built-in free 90-day Evaluation license. This 90-day Evaluation license allows the software to be used on one and only one PC for up to 90 days.
- After downloading the software, return to this page and download the Evaluation Guide.
Como Instalar
Instructions are contained in the Self-Discharge Analysis Software and in the BT2155A Self-Discharge Analyzer and Software Evaluation Guide.
Licenciamento
- Requires a License
Documentação de suporte
Como Baixar
- Click on the download button.
-
When you download and install the software, you will be presented a choice of:
- permanently installing the software with a purchased license, or
- installing the software using the built-in free 90-day Evaluation license. This 90-day Evaluation license allows the software to be used on one and only one PC for up to 90 days.
- After downloading the software, return to this page and download the Evaluation Guide.
Como Instalar
Instructions are contained in the Self-Discharge Analysis Software and in the BT2155A Self-Discharge Analyzer and Software Evaluation Guide.
Licenciamento
- Requires a License