TestExec SL Version 8.1 Software Updates
Patches and Hotfixes for TestExec SL 8.1

This patch is ONLY applicable to TestExec SL 8.1 version. Please ensure you have TestExec SL 8.1 installed before applying TestExec SL 8.1.1 patch.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2017-11-13 8.1.1 TestExec SL Version 8.1 Patches and Hotfixes
发布日期 版本
2017-11-13 8.1.1
Version Description
TestExec SL Version 8.1 Patches and Hotfixes

TestExec SL 8.1.1 software patch provides the following enhancements and features:

1. Threaded Sequence and Asynchronous Testing supported in In-Process Operator UI C++ and .NET.

2. An enhancement has been made in Throughput Multiplier testplan with same parameters and limits settings to reduce file size when saved in current version.

3. A new option "Enable threaded execution for all UUT positions" has been added in Testplan Options under Throughput Multiplier tab.

4. Two new symbol parameters have been introduced in Symbol Tables - SequenceParms for Threaded Sequence.
    a) PassTestCount
    b) FailTestCount

5. Three new example projects of In-Process Operator UI has been added:
    a) \Examples\InOpUI\
    b) \Examples\InOpUI.NET\
    c) \Examples\InOpUIInterface\

6. An enhancement has been made in "SendUserDefinedMessage" to support Asynchronous mode in In-Process OpUI.

7. An enhancement has been made in validation check of missing waitthread statement in looping statements.

8. An enhancement has been made in showing TestExec SL version at title bar.

9. A bug has been fixed where string format data did not binded correctly when passing it as interface parameter to a sequence.

10. A bug has been fixed where incorrect execution mode shown at status bar.

 

 

 

 

 

 

如何下载

  • Please click on the Download button to download

如何安装

  • Please unzip the file and double click on the TestExec SL 8.1.1 Patch.exe file

颁发许可证

  • Does Not Require a License

Installs on: PC

操作系统

  • Windows 10
  • Windows 7

前提要求

  • Information Not Available

支持的仪器

  • TS-5400 PXI, TS-8900, TS-5400, TS-5040, TS-5020, TS-8900
没有可用的软件版本
SHOW MORE