What are you looking for?
TestExec SL Version 8.1 Patches and Hotfixes
TestExec SL Version 8.1 Software Updates
Patches and Hotfixes for TestExec SL 8.1
This patch is ONLY applicable to TestExec SL 8.1 version. Please ensure you have TestExec SL 8.1 installed before applying TestExec SL 8.1.1 patch.
リリース | バージョン | 内容 |
---|---|---|
2017-11-13 | 8.1.1 | TestExec SL Version 8.1 Patches and Hotfixes |
リリース | バージョン |
---|---|
2017-11-13 | 8.1.1 |
Version Description |
---|
TestExec SL Version 8.1 Patches and Hotfixes |
TestExec SL 8.1.1 software patch provides the following enhancements and features:
1. Threaded Sequence and Asynchronous Testing supported in In-Process Operator UI C++ and .NET.
2. An enhancement has been made in Throughput Multiplier testplan with same parameters and limits settings to reduce file size when saved in current version.
3. A new option "Enable threaded execution for all UUT positions" has been added in Testplan Options under Throughput Multiplier tab.
4. Two new symbol parameters have been introduced in Symbol Tables - SequenceParms for Threaded Sequence.
a) PassTestCount
b) FailTestCount
5. Three new example projects of In-Process Operator UI has been added:
a) \Examples\InOpUI\
b) \Examples\InOpUI.NET\
c) \Examples\InOpUIInterface\
6. An enhancement has been made in "SendUserDefinedMessage" to support Asynchronous mode in In-Process OpUI.
7. An enhancement has been made in validation check of missing waitthread statement in looping statements.
8. An enhancement has been made in showing TestExec SL version at title bar.
9. A bug has been fixed where string format data did not binded correctly when passing it as interface parameter to a sequence.
10. A bug has been fixed where incorrect execution mode shown at status bar.
ダウンロード方法
Please click on the Download button to download
インストール方法
Please unzip the file and double click on the TestExec SL 8.1.1 Patch.exe file
ライセンス
- Does Not Require a License
Installs on: PC
OS
- Windows 10
- Windows 7
前提知識
- Information Not Available
対象測定器
- TS-5400 PXI, TS-8900, TS-5400, TS-5040, TS-5020, TS-8900