What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
S8890 Wireless Device Functional Test Reference Solution
The Keysight S8890A Wireless Device Functional Test Reference Solution provides an automation environment which is both simple to use, yet comprehensive and powerful. Based on the Test Automation Platform, S8890A provides optional instrument driver/plug-ins offering simplified logically grouped control steps. These steps can be sequenced, looped and swept to provide powerful individual test cases or comprehensive sequences.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2018-04-23 | v1.4.0 | TAP 8 compatibility |
發佈日期 | 版本 |
---|---|
2018-04-23 | v1.4.0 |
Version Description |
---|
TAP 8 compatibility |
- TAP 8.x compatibility.
- New UXM5GStep plugin: test steps to automate 5GTF testing (signalling scenarios, throughput measurements, …).
- Reference tap plans for LTE, LTE-A, NB-IoT, eMTC, IMS and traffic generator (iPerf, FTP and ping).
- One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans
如何下載
- Click the Download button
- Save or run the installer
如何安裝
- Double-click on downloaded software file to run the installer
授權
- Requires a License
- Test steps to automate eMTC Cat-M1 testing (signaling scenarios, throughput measurements, mobility, …)
- Full LAA configuration support
- SEM and ACLR transmit measurement steps extended for NB-IoT. MXA is required for NB-IoT SEM and ACLR
- New throughput measurement step allowing to configure waveform as report mode
- Reference tap plans for LTE, LTE-A, NB-IoT, Cat-M1, IMS
- One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans
- TAP plugins compatible with TAP 7
如何下載
- Click the Download button
- Save or run the installer
如何安裝
- Double-click on downloaded software file to run the installer
授權
- Requires a License
- Partial LAA/CSAT configuration support
- LTE and NB-IoT transmit measurement steps (Uplink channel power, Occupied BW, EVM, Frequency Error, ..)
- NBIoT new features and gaps: PSM, RoCH, Idle DRX
- DL Retransmission statistics for LTE and NB-IoT available in BSE throughput measurement
如何下載
- Click the Download button
- Save or run the installer.
如何安裝
- Double-click on downloaded software file to run the installer
授權
- Requires a License
如何下載
- Click the Download button
- Save or run the installer.
如何安裝
- Double-click on downloaded software file to run the installer
授權
- Requires a License
SHOW MORE