The Keysight S8890A Wireless Device Functional Test Reference Solution provides an automation environment which is both simple to use, yet comprehensive and powerful. Based on the Test Automation Platform, S8890A provides optional instrument driver/plug-ins offering simplified logically grouped control steps. These steps can be sequenced, looped and swept to provide powerful individual test cases or comprehensive sequences.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2018-04-23 v1.4.0 TAP 8 compatibility
发布日期 版本
2018-04-23 v1.4.0
Version Description
TAP 8 compatibility
  • TAP 8.x compatibility.
  • New UXM5GStep plugin: test steps to automate 5GTF testing (signalling scenarios, throughput measurements, …).
  • Reference tap plans for LTE, LTE-A, NB-IoT, eMTC, IMS and traffic generator (iPerf, FTP and ping).
  • One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans

如何下载

  1. Click the Download button
  2. Save or run the installer

如何安装

  • Double-click on downloaded software file to run the installer

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10
  • Test steps to automate eMTC Cat-M1 testing (signaling scenarios, throughput measurements, mobility, …)
  • Full LAA configuration support
  • SEM and ACLR transmit measurement steps extended for NB-IoT. MXA is required for NB-IoT SEM and ACLR
  • New throughput measurement step allowing to configure waveform as report mode
  • Reference tap plans for LTE, LTE-A, NB-IoT, Cat-M1, IMS
  • One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans
  • TAP plugins compatible with TAP 7

如何下载

  1. Click the Download button
  2. Save or run the installer

如何安装

  • Double-click on downloaded software file to run the installer

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10
  • Partial LAA/CSAT configuration support
  • LTE and NB-IoT transmit measurement steps (Uplink channel power, Occupied BW, EVM, Frequency Error, ..)
  • NBIoT new features and gaps: PSM, RoCH, Idle DRX
  • DL Retransmission statistics for LTE and NB-IoT available in BSE throughput measurement

如何下载

  1. Click the Download button
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10

如何下载

  1. Click the Download button
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10
SHOW MORE