What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1231A/U1232A/U1233A Firmware Update
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2015-11-26 | 3.00 | Update to fix U1231A/U1232A/U1233A miscellaneous bugs. |
發佈日期 | 版本 |
---|---|
2015-11-26 | 3.00 |
Version Description |
---|
Update to fix U1231A/U1232A/U1233A miscellaneous bugs. |
如何下載
- Unzip the zip file to a folder.
- Go to folder PL23XX_Prolific_DriverInstaller_v202, click on the PL23XX-M_LogoDriver_Setup_v202.Exe to install the U1173B IR-USB cable driver.
如何安裝
- Connect the multimeter to your PC via the U1173B IR-USB connectivity cable and turn on the multimeter.
- Go to Start > All Programs > Keysight Technologies > Keysight U123xA Firmware Update > Keysight U123xA Firmware Update Software (Version 3.00).
- Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
- Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
- The multimeter will reset and recover itself after the firmware update.
-
Reset the multimeter to its Default values through the setup menu (refer to User's Guide page 96). This step is mandatory.
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 7
- Windows Vista
- Windows XP
- Windows 2000
參加條件
System Requirements: Intel Pentium 4, 1GHz or equivalent, 512MB RAM, 1GB HDD free space
Operating Systems: Windows 2000 SP4, Windows XP SP3, Windows Vista SP2, Windows 7 SP1
Required accessory: U1173B IR-USB Connectivity Cable
支援的儀器
- U1231A, U1232A, U1233A
無可用的軟體版本
SHOW MORE