What are you looking for?
Control XTPA new firmware version xtpa_14091012_2.xsvf
Problem Description:
The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.
Solution:
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2015-01-16 | 14091012_2 | Control XTPA firmware version xtpa_14091012_2 |
Data de lançamento | Versão |
---|---|
2015-01-16 | 14091012_2 |
Version Description |
---|
Control XTPA firmware version xtpa_14091012_2 |
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.
Como Baixar
Click the Download button to download the xtpa_14091012_2.xsvf file.
Como Instalar
Please refer to Service Note 3070-91 for details installation procedure.
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows 7
- Windows XP SP3
- Windows XP SP2
Pré-requisitos
- Information Not Available