What are you looking for?
Control XTPA new firmware version xtpa_14091012_2.xsvf
Problem Description:
The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.
Solution:
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
リリース | バージョン | 内容 |
---|---|---|
2015-01-16 | 14091012_2 | Control XTPA firmware version xtpa_14091012_2 |
リリース | バージョン |
---|---|
2015-01-16 | 14091012_2 |
Version Description |
---|
Control XTPA firmware version xtpa_14091012_2 |
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.
ダウンロード方法
Click the Download button to download the xtpa_14091012_2.xsvf file.
インストール方法
Please refer to Service Note 3070-91 for details installation procedure.
ライセンス
- Does Not Require a License