What are you looking for?
Keysight i3070 08.40px Software Patches
Software Release Date: Oct, 2014
System Requirements: Keysight i3070 test system or test development workstation
Controller Requirements: Windows PC
Operating System: Microsoft Windows 7 or Microsoft Windows XP
Software Requirement: Keysight i3070 08.40p
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2014-11-03 | 08.40pc | This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development. |
Veröffentlichungsdatum | Version |
---|---|
2014-11-03 | 08.40pc |
Version Description |
---|
This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development. |
This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development workstation. Please refer to Release Notes for details.
How to Download
- Information Not Available
How to Install
Follow these steps to install the 08.40pc software patch:
1. Save the Keysighti3070_0840pc.exe file to your hard disk.
2. Close all open programs.
3. Double-click Keysighti3070_0840pc.exe
4. Follow the on-screen instructions for installation.
5. To validate that the software was installed correctly:
a. On the Start menu, select Programs > Agilent ICT > Korn Shell
b. In the Korn Shell window, type version and press Enter.
The following software revision should be displayed:
Agilent Medalist i3070 08.40pc 1113 WN.
Lizenzierung
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows XP
Voraussetzungen
- Information Not Available