i3070 Inline S5i In-Circuit Tester uses PLC and Touch Panel software to control and monitor the system operation. The main objective of each PLC software release is to improve the stability and enhancement of the PLC.

Choose a Platform :

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2014-12-29 1.49 i3070 Inline Series 5i PLC software.
Data de lançamento Versão
2014-12-29 1.49
Version Description
i3070 Inline Series 5i PLC software.

Keysight is pleased to introduce the i3070 Inline PLC software version 1.49j (PLC 1.49j) for our existing i3070 Series 5 Inline in-circuit testers. No pre-requisite is required to install this release.


What’s new in PLC 1.49j release?

1. Tailgate board detection in Zone 1
2. Added Board Align and Board Orientation status check in “I/O Check”.
3. Auto-deactivation of all buttons like Go-Position and Change Jig when maintenance key is turned
ON and door is opened.
4. Ability to turn off the buzzer through testplan.
5. Enabled Tower Light Control through testplan during Auto mode.


More information can be found in the Release Note.
 

Como Baixar

  • Information Not Available

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Sistema Operacional

  • Windows 7

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • i3070 Inline ICT
Não há versão de software disponível
SHOW MORE