What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6966B IMS-SIP Network Emulator Software
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
2016-12-09 | 10.5 | Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation. |
リリース | バージョン |
---|---|
2016-12-09 | 10.5 |
Version Description |
---|
Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation. |
ダウンロード方法
• Click on the Download button
• Select the file you wish to download
• Files will be extracted to your hard drive
インストール方法
1. Close any applications currently running.
2. Open the Installer self-extracting zip file. (The default extract location is C:\Temp.)
3. Navigate to the folder where the zip content was extracted in step 2.
a. This folder contains a version-specific directory for the application:
(For example: C:\Temp\E6966B IMS-SIP Server V10.5 Installer)
b. Navigate into the version-specific directory and run the executable:
E6966B-1FP_Setup.exe
4. Your system may be prompted to reboot
ライセンス
- Requires a License
Installs on: PC
OS
- Windows 7
前提知識
See Installation Guide
対象測定器
- UXM (E7515A), E6621A, 8960 (E5515C/E)
関連リンク
ソフトウェアバージョンはご利用いただけません
SHOW MORE