For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2019-06-26 1.1.0.0 Added inhibit function and MATLAB 64 bit support.
发布日期 版本
2019-06-26 1.1.0.0
Version Description
Added inhibit function and MATLAB 64 bit support.

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit/64-bit)

IVI class support: IviDriver 2.1, IviACPwr 1.2

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer

颁发许可证

  • Does Not Require a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10

支持的仪器

  • AC6801A, AC6802A, AC6803A, AC6804A, AC6801B, AC6802B, AC6803B, AC6804B

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 2.1, IviACPwr 1.2

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer

颁发许可证

  • Does Not Require a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10

支持的仪器

  • AC6801A, AC6802A, AC6803A, AC6804A, AC6801B, AC6802B, AC6803B, AC6804B

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 2.1, IviACPwr 1.2

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer

颁发许可证

  • Does Not Require a License

Installs on: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP
  • Windows 10

前提要求

支持的仪器

  • AC6801A, AC6802A, AC6803A, AC6804A
SHOW MORE