The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.

The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2023-05-01 4.20.3.0 The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.
릴리스 날짜 버젼
2023-05-01 4.20.3.0
Version Description
The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

다운로드 방법

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a PC.

설치 방법

  • On the oscilloscope or PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

라이센스

  • Requires a License

Installs on: PC / Instrument

운영 체제

  • Windows 7
  • Windows 10

선결 조건

  • Information Not Available

지원되는 계측기

  • DCA-X wide-bandwidth oscilloscopes; Infiniium UXR-Series, MXR/EXR-Series, S-Series, V-Series, Z-Series, 9000 Series, 90000 X-Series, 90000 Q-Series, 90000 Series, and 80000 Series oscilloscopes; InfiniiVision 1000 X-Series, 2000 X-Series, 3000T X-Series, 4000 X-Series, and 6000 X-Series oscilloscopes

다운로드 방법

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.

설치 방법

  • On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

라이센스

  • Requires a License

Installs on: PC / Instrument

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

선결 조건

  • Please see the release notes under Supporting Documentation.

지원되는 계측기

  • 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes
SHOW MORE