What are you looking for?
X-Series Measurement Applications for Modular Instruments
发布日期 | 版本 | 版本说明 |
---|---|---|
2024-04-11 | 35.0.27.0 | Support the WLAN new licenses N9077EM3E for 802.11ac/ax. Removed WLAN 4096QAM modulation support from 802.11ac/ax and protect it with a new license as N90EMQAMA. |
发布日期 | 版本 |
---|---|
2024-04-11 | 35.0.27.0 |
Version Description |
---|
Support the WLAN new licenses N9077EM3E for 802.11ac/ax. Removed WLAN 4096QAM modulation support from 802.11ac/ax and protect it with a new license as N90EMQAMA. |
Recommended Driver Version
- M9391A driver: 2.1.230.1 or higher
- M9393A driver (9 KHz to 27 GHz): 2.0.225.1 or higher
- M9393A driver (3.6 GHz to 50 GHz): 2.1.875.1 or higher
- Recommended Microsoft .NET Framework: 4.8
Enhancements:
Updated all X-Series measurement applications to XSA 35.00. (Only include multi-touch GUI applications)
如何下载
- Click the Download button
- Select Run
- Follow the screen prompts to install the software
如何安装
The M90XA Software Install package installs M9000 Measurement Framework, M90XA X-Series Measurement Application and M90XA IVI Drivers
- Launch M90XA installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Note: The M90XA Software must be installed on the same computer that shares the PXI backplane with the M9391A or M9393A VSAs.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 10
前提要求
支持的仪器
- PXIe Vector Signal Analyzer M9391A and M9393A
相关链接
Recommended Driver Version
- M9391A driver: 2.1.230.1 or higher
- M9393A driver (9 KHz to 27 GHz): 2.0.225.1 or higher
- M9393A driver (3.6 GHz to 50 GHz): 2.1.875.1 or higher
- Recommended Microsoft .NET Framework: 4.8
Enhancements:
Updated all X-Series measurement applications to XSA 35.00. (Only include multi-touch GUI applications)
如何下载
- Click the Download button
- Select Run
- Follow the screen prompts to install the software
如何安装
The M90XA Software Install package installs M9000 Measurement Framework, M90XA X-Series Measurement Application and M90XA IVI Drivers
- Launch M90XA installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Note: The M90XA Software must be installed on the same computer that shares the PXI backplane with the M9391A or M9393A VSAs.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 10
前提要求
支持的仪器
- PXIe Vector Signal Analyzer M9391A and M9393A
相关链接
Recommended Driver Version
- M9391A driver: 2.1.230.1 or higher
- M9393A driver (9 KHz to 27 GHz): 2.0.225.1 or higher
- M9393A driver (3.6 GHz to 50 GHz): 2.1.875.1 or higher
- Recommended Microsoft .NET Framework: 4.8
Enhancements:
Updated all X-Series measurement applications to XSA 32.00. (The last version to include both traditional GUI and multi-touch GUI applications together)
如何下载
- Click the Download button
- Select Run
- Follow the screen prompts to install the software
如何安装
The M90XA Software Install package installs M9000 Measurement Framework, M90XA X-Series Measurement Application and M90XA IVI Drivers
- Launch M90XA installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Note: The M90XA Software must be installed on the same computer that shares the PXI backplane with the M9391A or M9393A VSAs.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 10
前提要求
支持的仪器
- PXIe Vector Signal Analyzer M9391A and M9393A
相关链接
Recommended Driver Version
- M9391A driver: 2.1.230.1 or higher
- M9393A driver (9 KHz to 27 GHz): 2.0.225.1 or higher
- M9393A driver (3.6 GHz to 50 GHz): 2.1.875.1 or higher
Enhancements:
Updated all X-Series measurement applications to XSA 32.00.
如何下载
- Click the Download button
- Select Run
- Follow the screen prompts to install the software
如何安装
The M90XA Software Install package installs M9000 Measurement Framework, M90XA X-Series Measurement Application and M90XA IVI Drivers
- Launch M90XA installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Note: The M90XA Software must be installed on the same computer that shares the PXI backplane with the M9391A or M9393A VSAs.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 10
前提要求
支持的仪器
- PXIe Vector Signal Analyzer M9391A and M9393A
相关链接
Recommended Driver Version
- M9391A driver: 2.1.230.1 or higher
- M9393A driver (9 KHz to 27 GHz): 2.0.225.1 or higher
- M9393A driver (3.6 GHz to 50 GHz): 2.1.875.1 or higher
Enhancements:
Updated all X-Series measurement applications to XSA 28.00.
如何下载
- Click the Download button
- Select Run
- Follow the screen prompts to install the software
如何安装
The M90XA Software Install package installs M9000 Measurement Framework, M90XA X-Series Measurement Application and M90XA IVI Drivers
- Launch M90XA installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Note: The M90XA Software must be installed on the same computer that shares the PXI backplane with the M9391A or M9393A VSAs.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 7
- Windows 10
前提要求
支持的仪器
- PXIe Vector Signal Analyzer M9391A and M9393A