What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
81130A Firmware and BIOS
Firmware & BIOS update to provide the latest features and enhancements.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2008-06-30 | 01.12.00 / 4.77 | A self-extracting archive which contains firmware version 01.12.00 and BIOS Rev. 4.77 for the 81130A Pulse Pattern Generator. |
Veröffentlichungsdatum | Version |
---|---|
2008-06-30 | 01.12.00 / 4.77 |
Version Description |
---|
A self-extracting archive which contains firmware version 01.12.00 and BIOS Rev. 4.77 for the 81130A Pulse Pattern Generator. |
How to Download
- Click the Download button
- Select Run
- Extract archive file
How to Install
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 7
- Windows XP
Voraussetzungen
SRAM card (part number 1819-0083)
Supported Instruments
- 81130A
Keine Softwareversion verfügbar
SHOW MORE