The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

The compliance application can be installed on an 86100D DCA-X oscilloscope or a PC.

The compliance download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1014A license and the FlexDCA interface in order to run the tests.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2019-05-03 v1.14r Added support for N1045B. Bug fixes.
Data de lançamento Versão
2019-05-03 v1.14r
Version Description
Added support for N1045B. Bug fixes.

Como Baixar

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Como Instalar

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licenciamento

  • Does Not Require a License

Installs on: PC / Instrument

Sistema Operacional

  • Windows 10
  • Windows 7 64-bit

Pré-requisitos

  • Manually un-install previous version using N1014A V1.00 Uninstall Instructions.

Instrumentos Compatíveis

  • 86100D

Como Baixar

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Como Instalar

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licenciamento

  • Does Not Require a License

Installs on: PC / Instrument

Sistema Operacional

  • Windows 7
  • Windows XP SP3

Pré-requisitos

  • Manually un-install previous version using N1014A V1.00 Uninstall Instructions.

Instrumentos Compatíveis

  • 86100D

Como Baixar

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Como Instalar

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licenciamento

  • Does Not Require a License

Documentação de suporte

Installs on: PC / Instrument

Sistema Operacional

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Pré-requisitos

  • None

Instrumentos Compatíveis

  • 86100D DCA-X Oscilloscope
SHOW MORE