What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N932xC Spectrum Analyzer Firmware
Warning
Do not perform the firmware upgrade with an encrypted USB memory stick, which may cause unrecoverable hardware failure of the instrument.
Plattform wählen :
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2021-09-01 | A.07.37 | See Supporting Documentation for details |
Veröffentlichungsdatum | Version |
---|---|
2021-09-01 | A.07.37 |
Version Description |
---|
See Supporting Documentation for details |
How to Download
- Click the Download button
- Save file to PC.
How to Install
- Extract files to the root directory of a USB stick. You will see a folder named N932xData with file N932XUPGRADE.PAC.
- Plug the USB disk in the USB connector on the top panel.
- Press [System] > {More} > {Service} > {Upgrade Firmware}, press [Enter] to upgrade the firmware. This procedure lasts about 10-15 mintues. Please keep power on and the USB disk connected. If the sceen is turned off, do not press power switch in 30 minutes.
- Unplug the USB disk and restart the unit when message
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- N9321C, N9322C, N9323C, N9324C
Keine Softwareversion verfügbar
SHOW MORE