What are you looking for?
Test Exec SL Version 7 Patches and Hotfixes
Test Exec SL Version 7 Software Updates
Patches and Hotfixes for Test Exec SL 7 Version 7
发布日期 | 版本 | 版本说明 |
---|---|---|
2018-11-07 | 7.1.5 HotFix | 7.1.5 HotFix |
发布日期 | 版本 |
---|---|
2018-11-07 | 7.1.5 HotFix |
Version Description |
---|
7.1.5 HotFix |
This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:
1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.
For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.
如何下载
Please click on the Download button to download the zip file.
如何安装
- Copy Bin and Lib directory. Paste it to
- C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)
- C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)
- Merge and replace all the files and folders.
- Note: Please backup existing files before replace.
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 7
前提要求
- This hotfix only works in Windows 7.
- This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.
支持的仪器
- TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900
Test Exec SL Version 7.1.4 patch contains patches and enhancements
如何下载
Click on the file link to download
如何安装
Unzip and run the TxSL_7.1.4_Patch.exe file
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
前提要求
This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.
支持的仪器
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989
This TestExec SL version 7.1.3 includes enhancements. For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.
如何下载
如何安装
颁发许可证
- Does Not Require a License
Installs on: PC
操作系统
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
前提要求
支持的仪器
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI
This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1
如何下载
Click on the file link to download.
如何安装
Unzip and run the SETUP.EXE file.
颁发许可证
- Does Not Require a License
附加的软件/实用程序
Installs on: PC
操作系统
- Windows 7
- Windows XP SP3
- Windows XP SP2
- Windows XP
前提要求
This version of patch requires Test Exec SL 7.1 installed in the system.
支持的仪器
- Not Applicable
如何下载
- Click on download button.
如何安装
- Unzip the downloaded file and run setup.exe file
颁发许可证
- Does Not Require a License