What are you looking for?
Test Exec SL Version 7 Patches and Hotfixes
Test Exec SL Version 7 Software Updates
Patches and Hotfixes for Test Exec SL 7 Version 7
リリース | バージョン | 内容 |
---|---|---|
2018-11-07 | 7.1.5 HotFix | 7.1.5 HotFix |
リリース | バージョン |
---|---|
2018-11-07 | 7.1.5 HotFix |
Version Description |
---|
7.1.5 HotFix |
This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:
1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.
For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.
ダウンロード方法
Please click on the Download button to download the zip file.
インストール方法
- Copy Bin and Lib directory. Paste it to
- C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)
- C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)
- Merge and replace all the files and folders.
- Note: Please backup existing files before replace.
ライセンス
- Does Not Require a License
Installs on: PC
OS
- Windows 7
前提知識
- This hotfix only works in Windows 7.
- This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.
対象測定器
- TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900
Test Exec SL Version 7.1.4 patch contains patches and enhancements
ダウンロード方法
Click on the file link to download
インストール方法
Unzip and run the TxSL_7.1.4_Patch.exe file
ライセンス
- Does Not Require a License
Installs on: PC
OS
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
前提知識
This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.
対象測定器
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989
This TestExec SL version 7.1.3 includes enhancements. For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.
ダウンロード方法
インストール方法
ライセンス
- Does Not Require a License
Installs on: PC
OS
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
前提知識
対象測定器
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI
This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1
ダウンロード方法
Click on the file link to download.
インストール方法
Unzip and run the SETUP.EXE file.
ライセンス
- Does Not Require a License
アドオン・ソフトウェア/ユーティリティ
Installs on: PC
OS
- Windows 7
- Windows XP SP3
- Windows XP SP2
- Windows XP
前提知識
This version of patch requires Test Exec SL 7.1 installed in the system.
対象測定器
- Not Applicable
ダウンロード方法
- Click on download button.
インストール方法
- Unzip the downloaded file and run setup.exe file
ライセンス
- Does Not Require a License