Test Exec SL Version 7 Software Updates

Patches and Hotfixes for Test Exec SL 7 Version 7

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2018-11-07 7.1.5 HotFix 7.1.5 HotFix
發佈日期 版本
2018-11-07 7.1.5 HotFix
Version Description
7.1.5 HotFix

This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:

1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.

For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.

如何下載

  • Please click on the Download button to download the zip file.

如何安裝

  • Copy Bin and Lib directory. Paste it to

          - C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)

          - C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)

  • Merge and replace all the files and folders.
  • Note: Please backup existing files before replace.

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7

參加條件

  • This hotfix only works in Windows 7.
  • This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.

支援的儀器

  • TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900

Test Exec SL Version 7.1.4 patch contains patches and enhancements

如何下載

  • Click on the file link to download

如何安裝

  • Unzip and run the TxSL_7.1.4_Patch.exe file

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

參加條件

  • This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.

支援的儀器

  • TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989

This TestExec SL version 7.1.3 includes enhancements.  For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.

如何下載

如何安裝

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

參加條件

支援的儀器

  • TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI

This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1

如何下載

  • Click on the file link to download.

如何安裝

  • Unzip and run the SETUP.EXE file.

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

參加條件

  • This version of patch requires Test Exec SL 7.1 installed in the system.

支援的儀器

  • Not Applicable

如何下載

  • Click on download button.

如何安裝

  • Unzip the downloaded file and run setup.exe file

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows XP
  • Windows XP SP2

參加條件

  • TestExec SL 7

支援的儀器

  • Not Applicable
SHOW MORE