Test Exec SL Version 7 Software Updates

Patches and Hotfixes for Test Exec SL 7 Version 7

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2018-11-07 7.1.5 HotFix 7.1.5 HotFix
릴리스 날짜 버젼
2018-11-07 7.1.5 HotFix
Version Description
7.1.5 HotFix

This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:

1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.

For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.

다운로드 방법

  • Please click on the Download button to download the zip file.

설치 방법

  • Copy Bin and Lib directory. Paste it to

          - C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)

          - C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)

  • Merge and replace all the files and folders.
  • Note: Please backup existing files before replace.

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows 7

선결 조건

  • This hotfix only works in Windows 7.
  • This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.

지원되는 계측기

  • TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900

Test Exec SL Version 7.1.4 patch contains patches and enhancements

다운로드 방법

  • Click on the file link to download

설치 방법

  • Unzip and run the TxSL_7.1.4_Patch.exe file

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

선결 조건

  • This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.

지원되는 계측기

  • TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989

This TestExec SL version 7.1.3 includes enhancements.  For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.

다운로드 방법

설치 방법

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

선결 조건

지원되는 계측기

  • TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI

This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1

다운로드 방법

  • Click on the file link to download.

설치 방법

  • Unzip and run the SETUP.EXE file.

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

선결 조건

  • This version of patch requires Test Exec SL 7.1 installed in the system.

지원되는 계측기

  • Not Applicable

다운로드 방법

  • Click on download button.

설치 방법

  • Unzip the downloaded file and run setup.exe file

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows XP
  • Windows XP SP2

선결 조건

  • TestExec SL 7

지원되는 계측기

  • Not Applicable
SHOW MORE