What are you looking for?
Test Exec SL Version 7 Patches and Hotfixes
Test Exec SL Version 7 Software Updates
Patches and Hotfixes for Test Exec SL 7 Version 7
發佈日期 | 版本 | 版本說明 |
---|---|---|
2018-11-07 | 7.1.5 HotFix | 7.1.5 HotFix |
發佈日期 | 版本 |
---|---|
2018-11-07 | 7.1.5 HotFix |
Version Description |
---|
7.1.5 HotFix |
This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:
1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.
For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.
如何下載
Please click on the Download button to download the zip file.
如何安裝
- Copy Bin and Lib directory. Paste it to
- C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)
- C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)
- Merge and replace all the files and folders.
- Note: Please backup existing files before replace.
授權
- Does Not Require a License
Installs on: PC
作業系統
- Windows 7
參加條件
- This hotfix only works in Windows 7.
- This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.
支援的儀器
- TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900
Test Exec SL Version 7.1.4 patch contains patches and enhancements
如何下載
Click on the file link to download
如何安裝
Unzip and run the TxSL_7.1.4_Patch.exe file
授權
- Does Not Require a License
Installs on: PC
作業系統
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
參加條件
This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.
支援的儀器
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989
This TestExec SL version 7.1.3 includes enhancements. For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.
如何下載
如何安裝
授權
- Does Not Require a License
Installs on: PC
作業系統
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
參加條件
支援的儀器
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI
This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1
如何下載
Click on the file link to download.
如何安裝
Unzip and run the SETUP.EXE file.
授權
- Does Not Require a License
外掛軟體/工具程式
Installs on: PC
作業系統
- Windows 7
- Windows XP SP3
- Windows XP SP2
- Windows XP
參加條件
This version of patch requires Test Exec SL 7.1 installed in the system.
支援的儀器
- Not Applicable
如何下載
- Click on download button.
如何安裝
- Unzip the downloaded file and run setup.exe file
授權
- Does Not Require a License