What are you looking for?
VEE Runtime
Keysight VEE Runtime provides an environment to run VEE programs, and is separate from the VEE Pro development environment. You cannot develop programs with VEE Runtime.
Note:
• The version of VEE Runtime used to run a program must be the same or newer than the version of VEE Pro used to develop the program.
• The version of the Keysight I/O Libraries must be compatible with the version of the VEE Pro development environment used to develop your program, and with VEE Runtime.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2024-03-05 | 9.33 | This self-extracting file contains Keysight VEE Runtime 9.33. If you wish to use VEE Runtime 9.33 to control instruments, you also need IO Libraries Suite. |
Data de lançamento | Versão |
---|---|
2024-03-05 | 9.33 |
Version Description |
---|
This self-extracting file contains Keysight VEE Runtime 9.33. If you wish to use VEE Runtime 9.33 to control instruments, you also need IO Libraries Suite. |
Como Baixar
Click the download link and save the installer.
Como Instalar
See Supporting Documentation
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 11
- Windows 10
- Windows 8
- Windows 7
Pré-requisitos
- Information Not Available
Como Baixar
Click the download link and save the installer.
Como Instalar
Run the downloaded installer. If you do not have the .NET Framework 3.5 prerequisite installed, please follow the appropriate instructions based on your operating System:
Windows XP and Vista
- Download and install .NET Framework 3.5 : http://www.microsoft.com/en-us/download/details.aspx?id=22
Windows 7
- Go to Start > Control Panel > Programs.
- Click Turn Windows features on or off under Programs and Features.
- Select Microsoft .NET Framework 3.5.1 then click OK.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
Pré-requisitos
See Above
Como Baixar
Click the download link and save the installer.
Como Instalar
Run the downloaded installer. If you do not have the .NET Framework 3.5 prerequisite installed, please follow the appropriate instructions based on your operating System:
Windows XP and Vista
- Download and install .NET Framework 3.5 : http://www.microsoft.com/en-us/download/details.aspx?id=22
Windows 7
- Go to Start > Control Panel > Programs.
- Click Turn Windows features on or off under Programs and Features.
- Select Microsoft .NET Framework 3.5.1 then click OK.
Licenciamento
- Does Not Require a License
Documentação de suporte
Minor Updates
Installs on: PC
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
Pré-requisitos
- Information Not Available
Como Baixar
- Information Not Available
Como Instalar
- Information Not Available
Licenciamento
- Does Not Require a License
Documentação de suporte
Minor Updates
Installs on: PC
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
Pré-requisitos
- Information Not Available