What are you looking for?
VEE Runtime
Keysight VEE Runtime provides an environment to run VEE programs, and is separate from the VEE Pro development environment. You cannot develop programs with VEE Runtime.
Note:
• The version of VEE Runtime used to run a program must be the same or newer than the version of VEE Pro used to develop the program.
• The version of the Keysight I/O Libraries must be compatible with the version of the VEE Pro development environment used to develop your program, and with VEE Runtime.
发布日期 | 版本 | 版本说明 |
---|---|---|
2024-03-05 | 9.33 | This self-extracting file contains Keysight VEE Runtime 9.33. If you wish to use VEE Runtime 9.33 to control instruments, you also need IO Libraries Suite. |
发布日期 | 版本 |
---|---|
2024-03-05 | 9.33 |
Version Description |
---|
This self-extracting file contains Keysight VEE Runtime 9.33. If you wish to use VEE Runtime 9.33 to control instruments, you also need IO Libraries Suite. |
如何下载
Click the download link and save the installer.
如何安装
See Supporting Documentation
颁发许可证
- Does Not Require a License
支持文档
Installs on: PC
操作系统
- Windows 11
- Windows 10
- Windows 8
- Windows 7
前提要求
- Information Not Available
如何下载
Click the download link and save the installer.
如何安装
Run the downloaded installer. If you do not have the .NET Framework 3.5 prerequisite installed, please follow the appropriate instructions based on your operating System:
Windows XP and Vista
- Download and install .NET Framework 3.5 : http://www.microsoft.com/en-us/download/details.aspx?id=22
Windows 7
- Go to Start > Control Panel > Programs.
- Click Turn Windows features on or off under Programs and Features.
- Select Microsoft .NET Framework 3.5.1 then click OK.
颁发许可证
- Does Not Require a License
支持文档
如何下载
Click the download link and save the installer.
如何安装
Run the downloaded installer. If you do not have the .NET Framework 3.5 prerequisite installed, please follow the appropriate instructions based on your operating System:
Windows XP and Vista
- Download and install .NET Framework 3.5 : http://www.microsoft.com/en-us/download/details.aspx?id=22
Windows 7
- Go to Start > Control Panel > Programs.
- Click Turn Windows features on or off under Programs and Features.
- Select Microsoft .NET Framework 3.5.1 then click OK.
颁发许可证
- Does Not Require a License
支持文档
Minor Updates
Installs on: PC
操作系统
- Windows 7
- Windows Vista
- Windows XP SP3
前提要求
- Information Not Available
如何下载
- Information Not Available
如何安装
- Information Not Available
颁发许可证
- Does Not Require a License
支持文档
Minor Updates
Installs on: PC
操作系统
- Windows 7
- Windows Vista
- Windows XP SP3
前提要求
- Information Not Available