MATLAB® is a well known software environment and programming language with over 1,000,000 users. MATLAB enables you to configure, control, and acquire data from U2500A series data acquisition devices. Once data is in MATLAB, you can analyze and visualize that data using interactive tools and command-line functions for data analysis tasks such as signal processing, statistical analysis, digital filtering, curve fitting, and nonlinear optimization. MATLAB is also used for generating waveforms and developing Test & Measurement applications.

MATLAB supports Keysight U2500A series data acquisition devices using MATLAB, the MATLAB Data Acquisition Toolbox, and a software adaptor available for download here. A MATLAB help file is also available for download here with instructions for getting started using MATLAB with your U2500A series devices.

Note: The Keysight U2500A Series data acquisition devices are not compatible with MATLAB versions later than R2007a and operating systems later than Windows XP.

More Information: https://www.mathworks.com/products/instrument/supported/keysight.html


MATLAB is a registered trademark of The MathWorks, Inc.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2011-04-14 1.2.0.0 This installation enables MATLAB to be used with your U2500A series hardware.
릴리스 날짜 버젼
2011-04-14 1.2.0.0
Version Description
This installation enables MATLAB to be used with your U2500A series hardware.

다운로드 방법

  • See Documentation

설치 방법

  • See Documentation

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows Vista
  • Windows XP

선결 조건

  • See Documentation

사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE