What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7621A Signal Studio Software
The N7621B software recognizes all signal generator platforms and arbitrary waveform generators with the appropriate B licenses.
The N7621A “A” licenses installed on a PC for the Q Arb family (N6030A, N8241A, and M9330A) are only recognized by the N7621B software when running under Windows XP 32-bit. You may need to request a new license for the older arb when running the current version of N7621B.
For the previous version software supporting A licenses for the Q-Arb family, select the Previous Version tab.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2014-09-18 | 3.1.6.0 | Combined 32-bit and 64-bit downloads into a single file | See "release notes" section of the webhelp link for details. |
릴리스 날짜 | 버젼 |
---|---|
2014-09-18 | 3.1.6.0 |
Version Description |
---|
Combined 32-bit and 64-bit downloads into a single file | See "release notes" section of the webhelp link for details. |
다운로드 방법
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically
설치 방법
- See Supporting Documentation
라이센스
- Requires a License
지원 문서
부가 소프트웨어 / 유틸리티
다운로드 방법
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically or request the DVD
설치 방법
- See Supporting Documentation
라이센스
- Requires a License
지원 문서
부가 소프트웨어 / 유틸리티
Installs on: PC
운영 체제
- Windows 7
- Windows XP
선결 조건
See Supporting Documentation
지원되는 계측기
관련링크
SHOW MORE