What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7621A Signal Studio Software
The N7621B software recognizes all signal generator platforms and arbitrary waveform generators with the appropriate B licenses.
The N7621A “A” licenses installed on a PC for the Q Arb family (N6030A, N8241A, and M9330A) are only recognized by the N7621B software when running under Windows XP 32-bit. You may need to request a new license for the older arb when running the current version of N7621B.
For the previous version software supporting A licenses for the Q-Arb family, select the Previous Version tab.
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2014-09-18 | 3.1.6.0 | Combined 32-bit and 64-bit downloads into a single file | See "release notes" section of the webhelp link for details. |
发布日期 | 版本 |
---|---|
2014-09-18 | 3.1.6.0 |
Version Description |
---|
Combined 32-bit and 64-bit downloads into a single file | See "release notes" section of the webhelp link for details. |
如何下载
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically
如何安装
- See Supporting Documentation
颁发许可证
- Requires a License
支持文档
附加的软件/实用程序
如何下载
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically or request the DVD
如何安装
- See Supporting Documentation
颁发许可证
- Requires a License
支持文档
附加的软件/实用程序
Installs on: PC
操作系统
- Windows 7
- Windows XP
前提要求
See Supporting Documentation
支持的仪器
相关链接
SHOW MORE